Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All C5C Hydraulic Hose

    70589 4C5CXREEL

    Product # 36581775

    Recommended for medium pressure hydraulic petroleum-based oil lines in impulse applications, lube oil, air and water in applications such as air brakes, power steering (CAUTION: intended for heavy duty commercial vehicle use only), turbocharger oil supplies, tilt cab cylinders, and filtration lines. Meets or exceeds requirements of SAE 100R5 for traditional hydraulic applications. Not recommended for gasoline or diesel fuel.

    • Recommended Couplings: C5 Field Attachable Couplings, C5X Field Attachable Couplings (-5, -8 and -12), MegaCrimp® Couplings (Depending on Size), GlobalSpiral™ Couplings (Depending on Size).
    • DOT FMVSS 106-74 Type AII and SAE J1402 Type AII for air brake applications (-4 to -12).
    • Please see Gates eCrimp for correct fitting recommendation.

    • Product Details
      Part # 70589 / 4C5CXREEL
      Product # 36581775
      Description 70589 4C5CXREEL
      UPC 072053227871
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 3000
      Hose Inside Diameter (in). 0.1875
      Hose Inside Diameter (mm) 4.8
      Hose Outside Diameter (in) 0.52
      Hose Outside Diameter (mm) 13.2
      Inside Diameter (in) 0.1875
      Inside Diameter (mm) 4.8
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 3000
      Outside Diameter (in) 0.52
      Outside Diameter (mm) 13.2

    Features and Benefits

    • Avoid continuous use at maximum temperature concurrent with maximum working pressures.
    • Temperature Range:
      • Under SAE 100R5 (hydraulic) conditions:
        • -40°C to +100°C
        • -40°F to +212°F
      • All-purpose fleet application (hot lube oil lines):
        • -40°C to +149°C
        • -40°F to +300°F
      • Air only:
        • +71°C
        • +160°F