Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
| Part # | G33150-0808 / 8ABR-8FABX |
|---|---|
| Product # | 725003515 |
| Description: | G33150-0808 8ABR-8FABX 33808BY78 |
| UPC | 029769158784 |
| H2 Nut Hex (in) | 1.125 |
| H2 Nut Hex (mm) | 28.58 |
| T1 Thread (in) | 7/8-20 |
| A1 Outside Diameter (in) | 0.5 |
| A1 Outside Diameter (mm) | 12.7 |
| L Length (in) | 2.36 |
| L Length (mm) | 59.9 |
| L (in) | 2.36 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.38 |