Recommended for use in air brake systems - compressed air for suspension, steering, engine transmission or other onboard vehicle applications. For use as a connector on all air brake systems at locations other than between chassis frame and axle or between towed and towing vehicle. Easy to assemble - field serviceable fitting consists of four component parts.
| Part # | G32050-0004 / 4TS-ABC |
|---|---|
| Product # | 725002035 |
| Description: | G32050-0004 4TS-ABC 1460X4 |
| UPC | 29769148976 |
| A1 Outside Diameter (in) | 0.25 |
| A1 Outside Diameter (mm) | 6.4 |
| Max. Working Pressure | 150 |
| Max. Working Pressure (Bar) | 10 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.15 |