SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
| Part # | G31400-0404 / 4AB-4AB |
|---|---|
| Product # | 725001875 |
| Description | G31400-0404 4AB-4AB 1862X4 |
| UPC | 029769151877 |
| A1 Outside Diameter (in) | 0.25 |
| A1 Outside Diameter (mm) | 6.35 |
| A2 Outside Diameter (in) | 0.25 |
| L Length (in) | 1.4 |
| L Length (mm) | 35.6 |
| L (in) | 1.4 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.06 |