SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31134-0806 / 8AB-8AB-6MP |
---|---|
Product # | 725001495 |
Description | G31134-0806 8AB-8AB-6MP 1872X8 |
UPC | 029769156940 |
H1 Stem Hex (in) | 0.87 |
H1 Stem Hex (mm) | 22 |
T1 Thread (in) | 3/8-18 |
T Drop (in) | 1.14 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
A2 Outside Diameter (in) | 0.5 |
L Length (in) | 2.6 |
L Length (mm) | 66 |
L (in) | 2.6 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.36 |