SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31100-1008 / 10AB-8MP |
---|---|
Product # | 725000895 |
Description | G31100-1008 10AB-8MP 1868X10 |
UPC | 029769153888 |
H1 Stem Hex (in) | 0.69 |
H1 Stem Hex (mm) | 17.48 |
T1 Thread (in) | 1/2-14 |
L Length (in) | 2.12 |
L Length (mm) | 53.9 |
L (in) | 2.12 |
Outside Diameter (in) | 0.625 |
Outside Diameter (mm) | 15.9 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |