Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
| Part # | G33030-0808 / 8MAB-8MP |
|---|---|
| Product # | 725003215 |
| Description | G33030-0808 8MAB-8MP 1390X8X8 |
| UPC | 029769148679 |
| T1 Thread (in) | 7/8-20 |
| T2 Thread (in) | 1/2-14 |
| A1 Outside Diameter (in) | 0.5 |
| A1 Outside Diameter (mm) | 12.7 |
| L Length (in) | 1.37 |
| L Length (mm) | 34.8 |
| L (in) | 1.37 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.12 |