Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
| Part # | G33100-0604 / 6ABR-4MP |
|---|---|
| Product # | 725003335 |
| Description | G33100-0604 6ABR-4MP 33806BY24 |
| UPC | 029769158609 |
| H2 Nut Hex (in) | 0.97 |
| H2 Nut Hex (mm) | 24.61 |
| T1 Thread (in) | 1/4-18 |
| A1 Outside Diameter (in) | 0.375 |
| A1 Outside Diameter (mm) | 9.7 |
| L Length (in) | 2.12 |
| L Length (mm) | 53.9 |
| L (in) | 2.12 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.22 |