Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
| Part # | G33110-0606 / 6ABRSG-6MP |
|---|---|
| Product # | 725003395 |
| Description: | G33110-0606 6ABRSG-6MP 33806BY36 ( G-AB-06-06PR94-B ) |
| UPC | 29769158647 |
| H2 Nut Hex (in) | 0.97 |
| H2 Nut Hex (mm) | 24.6 |
| T1 Thread (in) | 3/8-18 |
| C Cutoff (in) | 0.97 |
| C Cutoff (mm) | 24.6 |
| L Length (in) | 4.8 |
| L Length (mm) | 121.9 |
| L (in) | 4.8 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.36 |