Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
| Part # | G33110-0604 / 6ABRSG-4MP |
|---|---|
| Product # | 725003385 |
| Description | G33110-0604 6ABRSG-4MP 33806BY34 |
| UPC | 029769158630 |
| H2 Nut Hex (in) | 0.97 |
| H2 Nut Hex (mm) | 24.61 |
| T1 Thread (in) | 1/4-18 |
| L Length (in) | 4.8 |
| L Length (mm) | 121.9 |
| L (in) | 4.8 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.34 |