Used to connect automotive hydraulic brake lines to male metric ports that utilize a bubble seal type.
Part # | G49321-1210 |
---|---|
Product # | 725006345 |
Description | G49321-1210 7936 |
UPC | 029769164907 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |