Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30450-0606 / 6ABCT-6ABCT-6ABCT |
---|---|
Product # | 725000675 |
Description | G30450-0606 6ABCT-6ABCT-6ABCT 1364X6 |
UPC | 029769148099 |
A1 Outside Diameter (in) | 0.375 |
A2 Outside Diameter (in) | 0.375 |
A3 Outside Diameter (in) | 3/8 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |