Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30104-0804 / 8ABCT-4MP90 |
---|---|
Product # | 725000355 |
Description | G30104-0804 8ABCT-4MP90 1369X8X4 |
UPC | 029769148464 |
A1 Outside Diameter (in) | 0.5 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |