Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
| Part # | G30100-0604 / 6ABCT-4MP |
|---|---|
| Product # | 725000155 |
| Description | G30100-0604 6ABCT-4MP 1368X6 |
| UPC | 029769148266 |
| A1 Outside Diameter (in) | 0.375 |
| Max. Working Pressure | 150 |
| Max. Working Pressure (Bar) | 10 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.1 |