High-temperature lube oil lines for on-highway truck and bus, off-road construction and agricultural vehicles. Recommended for high temperature petroleum based or phosphate ester fluids, turbocharger oil supply and hot lube oil lines. Meets the requirements of SAE 100R5 for hydraulic applications, SAE 1405 hot oil circulation.
Part # | 86995 / 10C5CXH X50FT |
---|---|
Product # | 36584004 |
Description | 10C5CXH X50FT |
Minimum Bend Radius (in) | 5.5 |
Minimum Bend Radius (mm) | 139.7 |
Min. Burst Pressure (psi) | 1750 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +302°F (-40°C to 150°C) |
Working Pressure (psi) | 1750 |
Length (m) | 15 |
Outside Diameter (in) | 0.92 |
Outside Diameter (mm) | 23.4 |
Coupling Recommendation | C5 Field Attachable Couplings [G34 Series]; GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Blue |
---|---|
Cover | Polyester and Textile Braid. Blue |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J; Black; Heat, Oil Resistant |
Construction: Cover | Polyester and Textile Braid |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Notes | 100R5. J1402 Type AIIDOT FMVSS 106-74 Type AII. |
---|
Weight (lbs.) |
---|