High-temperature lube oil lines for on-highway truck and bus, off-road construction and agricultural vehicles. Recommended for high temperature petroleum based or phosphate ester fluids, turbocharger oil supply and hot lube oil lines. Meets the requirements of SAE 100R5 for hydraulic applications, SAE 1405 hot oil circulation.
Part # | 86997 / 16C5CXH X50FT |
---|---|
Product # | 36584006 |
Description | 16C5CXH X50FT |
UPC | 770075567332 |
Continuous Operating Temperature Range | -40°F to +302°F |
Minimum Bend Radius (in) | 7.4 |
Minimum Bend Radius (mm) | 188 |
Min. Burst Pressure (psi) | 800 |
Hose Inside Diameter (in). | 0.875 |
Hose Inside Diameter (mm) | 22.2 |
Hose Outside Diameter (in) | 1.23 |
Hose Outside Diameter (mm) | 31.2 |
Inside Diameter (in) | 0.875 |
Inside Diameter (mm) | 22.2 |
Temperature Range | -40°F to +302°F (-40°C to 150°C) |
Working Pressure (psi) | 800 |
Length (m) | 15 |
Outside Diameter (in) | 1.23 |
Outside Diameter (mm) | 31.2 |
Coupling Recommendation | C5 Field Attachable Couplings [G34 Series]; MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Blue |
---|---|
Cover | Polyester and Textile Braid. Blue |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J; Black; Heat, Oil Resistant |
Construction: Cover | Polyester and Textile Braid |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Standard Industry Specification | SAE J1402 All |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 100R5. DOT FMVSS 106-74 Type AII. |
---|---|
Recommended For | Extremely high-temperature petroleum-based or phosphate ester fluids, turbo charger oil supply and hot lube oil lines. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 24.0 |
Packaging | T |