Green Stripe™ Vacuum Brake Hose is an extra heavy–duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.
| Part # | 28304 / 3/8 X 250FT REEL GS AIR BRAKE | 
|---|---|
| Product # | 32454470 | 
| Description | 28304 3/8" HD GS AIR BRAKE REEL | 
| UPC | 072053065909 | 
| Continuous Operating Temperature Range | -40°F to +212°F | 
| Min. Burst Pressure (psi) | 225 | 
| Hose Inside Diameter (in). | 0.375 | 
| Hose Inside Diameter (mm) | 9.5 | 
| Hose Outside Diameter (in) | 0.75 | 
| Hose Outside Diameter (mm) | 19.1 | 
| Inside Diameter (in) | 0.375 | 
| Inside Diameter (mm) | 9.5 | 
| Temperature Range | -40°F to +212°F (-40°C to +100°C) | 
| Working Pressure (psi) | 225 | 
| Length (m) | 76 | 
| Outside Diameter (in) | 0.75 | 
| Outside Diameter (mm) | 19.1 | 
| Use | Fleet | 
|---|
| Color | Black | 
|---|---|
| Construction | Two-braid reinforced construction. Smooth Nitrile and Neoprene cover construction is oil-resistant. | 
| Cover | Polychloroprene (Neoprene). Black. Smooth | 
| Reinforcement | 2-braid, fiber | 
| Tube | Polychloroprene (Neoprene); Black | 
| Construction: Cover | Polychloroprene (Neoprene) | 
| Construction: Reinforcement | 2-braid, fiber | 
| Construction: Tube | Polychloroprene (Neoprene) | 
| Standard Industry Specification | SAE J1402 | 
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers | 
| Notes | J1402. Exceeds Bendix specifications. DOT FMVSS 106. | 
|---|---|
| Recommended For | Truck, bus and mobile air brake systems. Can be used as flexible connector between frame and axle. Exceeds SAE J1402 and Bendix specifications. Complies with DOT FMVSS 106 requirements. | 
| Customer Pack | 1 | 
|---|---|
| Weight (lbs.) | 56.51 |