Green Stripe™ Vacuum Brake Hose is an extra heavy–duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.
| Part # | 27220 / 3/8 X 50FT HD GS AIR BRAKE |
|---|---|
| Product # | 32454468 |
| Description | 27220 3/8X50 HD GS AIR BRAKE |
| UPC | 072053065510 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Min. Burst Pressure (psi) | 225 |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.75 |
| Hose Outside Diameter (mm) | 19.1 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 9.5 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 225 |
| Length (m) | 15 |
| Outside Diameter (in) | 0.75 |
| Outside Diameter (mm) | 19.1 |
| Use | Fleet |
|---|
| Color | Black |
|---|---|
| Construction | Two-braid reinforced construction. Smooth Nitrile and Neoprene cover construction is oil-resistant. |
| Cover | Polychloroprene (Neoprene). Black. Smooth |
| Reinforcement | 2-braid, fiber |
| Tube | Polychloroprene (Neoprene); Black |
| Construction: Cover | Polychloroprene (Neoprene) |
| Construction: Reinforcement | 2-braid, fiber |
| Construction: Tube | Polychloroprene (Neoprene) |
| Standard Industry Specification | SAE J1402 |
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
| Notes | J1402. Exceeds Bendix specifications. DOT FMVSS 106. |
|---|---|
| Recommended For | Truck, bus and mobile air brake systems. Can be used as flexible connector between frame and axle. Exceeds SAE J1402 and Bendix specifications. Complies with DOT FMVSS 106 requirements. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 11.3 |