Green Stripe™ Vacuum Brake Hose is an extra heavy–duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.
Part # | 28761 / 1/2 X 250FT REEL AIR BRAKE |
---|---|
Product # | 32450604 |
Description | 28761 1/2" AB AIR BRAKE XREEL |
UPC | 072053066173 |
Continuous Operating Temperature Range | -40°F to +212°F |
Min. Burst Pressure (psi) | 225 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.875 |
Hose Outside Diameter (mm) | 22.2 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 225 |
Length (m) | 76 |
Outside Diameter (in) | 0.875 |
Outside Diameter (mm) | 22.2 |
Coupling Recommendation | No recommendation available |
---|---|
Use | Fleet |
Color | Black |
---|---|
Construction | Superior EPDM rubber resists damaging effects of ozone and heat, plus harmful grease and oil common to air brake systems. Flexible and kink-resistant. Four-spiral fiber construction. |
Cover | EPDM. Black |
Reinforcement | 4-spiral, fiber |
Tube | EPDM; Black |
Construction: Cover | EPDM |
Construction: Reinforcement | 4-spiral, fiber |
Construction: Tube | EPDM |
Notes | J1402. DOT FMVSS 106. |
---|---|
Recommended For | Truck, bus and mobile air brake systems. Can be used as flexible connector between frame and axle. Meets SAE J1402 specifications. Complies with DOT FMVSS 106 requirements. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 63.1 |