RFS hose is recommended for low-pressure powder fire suppressant applications in mining, forestry and fire fighting equipment.
Part # | H24100-06F / 6RFS XREEL |
---|---|
Product # | 46573313 |
Description | H24100-06F 6RFSXREEL |
UPC | 072053671322 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 2250 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.68 |
Hose Outside Diameter (mm) | 17.3 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 2250 |
Length (m) | 91 |
Outside Diameter (in) | 0.68 |
Outside Diameter (mm) | 17.3 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Power Crimp™ Couplings |
---|---|
Use | Speialty |
Color | Red |
---|---|
Cover | Modified Nitrile - Type C2. Red |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R1 |
---|---|
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | 100R1. Meets MSHA 2G. |
---|---|
Recommended For | Low-pressure powder fire suppressant applications in mining, forestry and firefighting equipment. The red cover is for easy visual identification in these applications. Meets performance requirements of SAE 100R1. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.25 |
Packaging | E |