Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Power Steering Couplings

    G50510-0608 6PSM-8MFA

    Product # 733428935

    Gates’ line of Power Steering Couplings was specially designed to work with Power Steering hose applications and offers a leak-free solution to power steering hose connections. When products are designed to work together, they work more efficiently and last longer than mixed products that are not optimized to work in tandem.

    • Offered in SAE male flareless and SAE metric male flareless.
    • Carbon steel material.
    • Includes sleeve and nut.

    • Product Details
      Part # G50510-0608 / 6PSM-8MFA
      Product # 733428935
      Description G50510-0608 6PSM-8MFA
      UPC 072053077148
      H1 Stem Hex (in) 0.688
      H1 Stem Hex (mm) 17.48
      H2 Nut Hex (in) 0.688
      H2 Nut Hex (mm) 17.48
      A1 Outside Diameter (in) 0.315
      A1 Outside Diameter (mm) 8
      C Cutoff (in) 0.929
      C Cutoff (mm) 23.6
      L Length (in) 2.311
      L Length (mm) 58.7
      Hose Inside Diameter (in) 0.374
      Hose Inside Diameter (mm) 9.5
      Inside Diameter (in) 0.374
      Inside Diameter (mm) 9.5
      C (in) 0.93
      L (in) 2.31

    Meant to be Together.

    All of Gates® Power Steering Couplings were specifically designed to operate on power steering applications. This results in a leak-free power steering hose and coupling connection.

    OE Quality for the Aftermarket.

    Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.