Power Crimp™ stems and ferrules are designed for use with your Gates hoses.
Part # | 80406 / 12-12FBO |
---|---|
Product # | 730559145 |
Description | 80406 12-12FBO |
UPC | 072053139914 |
B Tube Length (in) | 0.375 |
B Tube Length (mm) | 9.525 |
A1 Outside Diameter (in) | 1.12 |
A1 Outside Diameter (mm) | 28.5 |
C Cutoff (in) | 0.761 |
C Cutoff (mm) | 19.32 |
L Length (in) | 2.469 |
L Length (mm) | 62.7 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 0.76 |
L (in) | 2.47 |
Outside Diameter (in) | 1.12 |
Outside Diameter (mm) | 28.5 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.18 |