Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80447 / 10PC2F-2C |
---|---|
Product # | 726608105 |
Description | 80447 10PC2F-2C |
UPC | 072053140255 |
A1 Outside Diameter (in) | 1.23 |
A1 Outside Diameter (mm) | 31.2 |
L Length (in) | 1.252 |
L Length (mm) | 31.8 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
L (in) | 1.25 |
Outside Diameter (in) | 1.23 |
Outside Diameter (mm) | 31.2 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.13 |