The product images shown are Illustrative only and may not be an exact representation of the product.
View All MegaCrimp® Couplings

G25128-0606X 6G-6MBX90XBULK

Product # 72094045

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Product Details
    Part # 6G-6MBX90XBULK
    Product # 72094045
    Description G25128-0606X 6G-6MBX90XBULK
    UPC 770075432845
    H2 Nut Hex (in) 7/8
    T Drop (in) 2.48
    C Cutoff (in) 1.37
    C Cutoff (mm) 34.8
    L Length (in) 2.47
    L Length (mm) 62.8
    Hose Inside Diameter (in) 0.375
    Hose Inside Diameter (mm) 9.5
    C (in) 1.37
    L (in) 2.47
  • Notes
    Notes NOTE: Internal O-Rings rated at +250°F (+121°C). NOT TO BE USED AS A LIVE SWIVEL. SAE J1926/3 ISO 11926-3 Light-Duty (L Series) Stud End.
  • Packaging details
    Customer Pack 125
    Weight (lbs.) 0.37

Features and Benefits

  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • Surpassed one million impulse cycles during design testing.