The product images shown are Illustrative only and may not be an exact representation of the product.
View All MegaCrimp® Couplings

G25181-0810 8G-10FJX90L

Product # 710347345

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Product Details
    Part # 8G-10FJX90L
    Product # 710347345
    Description G25181-0810 8G-10FJX90L
    UPC 072053407761
    H2 Nut Hex (mm) 27
    T Drop (in) 2.76
    C Cutoff (in) 2.2
    C Cutoff (mm) 55.8
    L Length (in) 3.67
    L Length (mm) 93.3
    Hose Inside Diameter (in) 0.5
    Hose Inside Diameter (mm) 12.7
    C (in) 2.2
    L (in) 3.67
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.57

Features and Benefits

  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • Surpassed one million impulse cycles during design testing.