M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.
Part # | 70984 / 16M500-XTFXREEL |
---|---|
Product # | 46578038 |
Description | 70984 16M500-XTFXREEL GATR |
UPC | 770075226451 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152.4 |
Min. Burst Pressure (psi) | 2000 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.4 |
Hose Outside Diameter (mm) | 35.6 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 500 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | Black, oil and abrasion resistant, synthetic rubber, flame resistance. Also available in Standard cover. See Hose Stock Characteristics. |
Reinforcement | One braid of high-tensile steel wire. |
Tube | Black, oil-resistant, synthetic rubber (NBR). |
Construction: Cover | XtraTuff |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | NBR. Black. Hyd Fluids, Phosphate Esters, Water Glycol |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications. |
Customer Pack | 165 |
---|---|
Weight (lbs.) | 0.637 |
Packaging | F |