M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.
Part # | 70982 / 10M500-XTF XREEL |
---|---|
Product # | 46578036 |
Description | 70982 10M500-XTFXREEL GATR |
UPC | 770075226437 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 101.6 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.93 |
Hose Outside Diameter (mm) | 23.6 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 500 |
Length (m) | 67 |
Outside Diameter (in) | 0.93 |
Outside Diameter (mm) | 23.6 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | XtraTuff. Black |
Reinforcement | 1-braid, wire |
Tube | NBR; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | XtraTuff |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | NBR |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets MSHA 2G. |
---|---|
Recommended For | Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications. |
Customer Pack | 220 |
---|---|
Weight (lbs.) | 0.35 |
Packaging | F |