M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.
Part # | 70981 / 8M500-XTF XREEL |
---|---|
Product # | 46578035 |
Description | 70981 8M500-XTFXREEL GATR |
UPC | 770075226420 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.76 |
Hose Outside Diameter (mm) | 19.3 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 500 |
Length (m) | 67 |
Outside Diameter (in) | 0.76 |
Outside Diameter (mm) | 19.3 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | XtraTuff. Black |
Reinforcement | 1-braid, wire |
Tube | NBR; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | XtraTuff |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | NBR |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets MSHA 2G. |
---|---|
Recommended For | Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications. |
Customer Pack | 220 |
---|---|
Weight (lbs.) | 0.26 |
Packaging | N |