Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M4KL Wire Braid Hose - 280 Bar - High Temp +100°C

    70154 16M4KLXREEL

    Product # 46574476

    Global M4KL Mega400™ PolarFlex® Low-Temp hose is recommended for extremely low temperature high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Exceeds SAE 100R19 and ISO11237 R19. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (-4 through -8), Stainless Steel S Couplings (-12 and -16).

    • Recommended for high-pressure hydraulic applications in low-temperature environments.
    • For use with GlobalSpiral™ Couplings [G20 Series], MegaCrimp™ Couplings [G25 Series], Stainless Steel Braid Couplings [G17 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Resistant to cover cracking at low temperature and tight bend radius.
    • Provides bend radius up to 1/3 of the SAE specification and greater flexibility for easier routing.
    • Tested to 600,000 impulse cycles, 3 times the industry standard.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70154 / 16M4KLXREEL
      Product # 46574476
      Description 70154 16M4KLXREEL
      UPC 770075566854
      Continuous Operating Temperature Range -70°F to +212°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152.4
      Min. Burst Pressure (psi) 4000
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.52
      Hose Outside Diameter (mm) 38.6
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -70°F to +212°F (-57°C to +100°C)
      Working Pressure (psi) 4000
      Outside Diameter (in) 1.52
      Outside Diameter (mm) 38.6

    Features and Benefits

    • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature environments.
    • M4KL has tighter minimum bend radius than SAE 100R19 with 4000 PSI constant working pressure for all ID's.
    • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
    • Alternative to spiral hoses in high pressure lines where flexibility is required.
    • Resistant to cover cracking at low temperature and tight bend radius.
    • Validated with MegaCrimp®.
    • Working pressure: 28 MPa.
    • Cover: MSHA approved.
    • Temperature Range:
        • -57°C to +100°C
        • -70°F to +212°F
    • Design factor: 4:1.
    • Size: 1/4" to 3/4".