Global M4KL Mega400™ PolarFlex® Low-Temp hose is recommended for extremely low temperature high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Exceeds SAE 100R19 and ISO11237 R19. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (-4 through -8), Stainless Steel S Couplings (-12 and -16).
Part # | 70153 / 12M4KLXREEL |
---|---|
Product # | 46574475 |
Description | 70153 12M4KLXREEL |
UPC | 770075566847 |
Continuous Operating Temperature Range | -70°F to +212°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152.4 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.16 |
Hose Outside Diameter (mm) | 29.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -70°F to +212°F (-57°C to +100°C) |
Working Pressure (psi) | 4000 |
Outside Diameter (in) | 1.16 |
Outside Diameter (mm) | 29.5 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. GlobalSpiral™ Couplings [G20 Series]. Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | ISO 11237 R19, SAE 100R19 |
---|---|
Meets These Agency Specifications | ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic applications in low-temperature environments. Exceeds SAE 100R19 and ISO 11237 R19. Allows for tighter minimum bend radius, increased working pressure and improved impulse cycles than industry standards. Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms. |
Customer Pack | 220 |
---|---|
Weight (lbs.) | 0.7 |
Packaging | F |