Recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Meets or exceeds requirements of ISO 18752 Grade B, SAE 100R19, EN 857 2SC and ISO11237 R19. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings (-4 to -12), Stainless Steel B Couplings (-4 through -8), Stainless Steel S Couplings (-10 to -16).
Part # | 70457 / 5M4KXREEL |
---|---|
Product # | 46578015 |
Description | 70457 5M4KXREEL |
UPC | 770075227007 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 1.8 |
Minimum Bend Radius (mm) | 45.7 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 7.9 |
Hose Outside Diameter (in) | 0.61 |
Hose Outside Diameter (mm) | 15.5 |
Inside Diameter (in) | 0.3125 |
Inside Diameter (mm) | 7.9 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 4000 |
Outside Diameter (in) | 0.61 |
Outside Diameter (mm) | 15.5 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | ISO 11237 R19, ISO 18752, SAE 100R19 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G" and ISO 11237 R19. |
---|---|
Recommended For | High-pressure hydraulic applications. Exceeds ISO 18752 Grade B, SAE 100R19 and ISO 11237 R19. Allows for tighter minimum bend radius, increased working pressure and improved impulse cycles than industry standards. Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms. |
Customer Pack | 350 |
---|---|
Weight (lbs.) | 0.25 |
Packaging | E |