Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M3K Wire Braid Hose - 225 Bar

    6M3KXLG REEL

    Product # 46571177

    Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings: MegaCrimp® Couplings, GlobalSpiral™ Couplings, Power Crimp® Couplings (-3), Stainless Steel B Couplings.

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • The optional XtraTuff™ cover lasts up to 25 times longer than standard hose.
    • For use with GlobalSpiral™ Couplings [G20 Series], MegaCrimp™ Couplings [G25 Series], Power Crimp™ Couplings, and Stainless Steel Braid Couplings [G17 Series].
    • Tested to 600,000 impulse cycles, 3 times the industry standard.
    • M3K hose has smaller exterior dimensions and significantly tighter bend radius than SAE 100R1 and 100R2 hose and has greater flexibility for easier routing.
    • Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Rated at 3250 psi working pressure.

    • Product Details
      Part # 6M3KXLGREEL / 6M3KXLG REEL
      Product # 46571177
      Description 6M3KXLG REEL
      UPC 072053318739
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 2
      Minimum Bend Radius (mm) 50.8
      Min. Burst Pressure (psi) 3250
      Hose Inside Diameter (in). 0.375
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.63
      Hose Outside Diameter (mm) 16
      Inside Diameter (in) 0.375
      Inside Diameter (mm) 9.5
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 3250
      Outside Diameter (in) 0.63
      Outside Diameter (mm) 16

    Features and Benefits

    • 70% of EN 857 1SC/2SC and 50% of EN 853 1SN/2SN bend radius at rated working pressure.
    • Mega3000 rated at 3250 PSI working pressure and 13,000 burst for all ID's.
    • Exceeds working pressure requirements of R17.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Validated with MegaCrimp®.
    • Working pressure: 22.5 MPa.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Design factor: 4:1.
    • Size: 1/4" to 1".