Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All J2AT Hydraulic Hose

    85650 4J2AT X50FT

    Product # 46574880

    J2AT hose is recommended for hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. Up to 10,000 psi static pressure only.

    • Coupling Recommendations: MegaCrimp™ [G25 Series] 4G-4MP, 4G-4MPLN, 4G-6MP, 4G-6MPLN, 6G-6MP, 6G-6MPLN, 6G-4MP and 6G-4MPLN Male Pipe and Male Pipe Long Nose couplings
    • Temperature Range: -40°F to +120°F (-40°C to +49°C)
    • Meets Flame Resistance Acceptance Designation MSHA 2G

    • Product Details
      Part # 85650 / 4J2AT X50FT
      Product # 46574880
      Description 85650 4J2AT X50FT
      UPC 072053319231
      Continuous Operating Temperature Range -40°F to +120°F
      Minimum Bend Radius (in) 2
      Minimum Bend Radius (mm) 50.8
      Min. Burst Pressure (psi) 10000
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.59
      Hose Outside Diameter (mm) 15
      Inside Diameter (in) 0.25
      Inside Diameter (mm) 6.4
      Temperature Range -40°F to +120°F (-40°C to +49°C)
      Working Pressure (psi) 10000
      Outside Diameter (in) 0.59
      Outside Diameter (mm) 15