Gates PRO™ Series IA3K, 3000 psi constant-pressure hydraulic hoses deliver performance and reliability. Engineered for less demanding hydraulics applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and ISO industry specifications.
Part # | 12IA3K XBALE |
---|---|
Product # | 46574645 |
Description | 12IA3KXBALE |
UPC | 770075715771 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 4.8 |
Minimum Bend Radius (mm) | 121.9 |
Min. Burst Pressure (psi) | 3000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.1 |
Hose Outside Diameter (mm) | 27.9 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 3000 |
Length (m) | 381 |
Outside Diameter (in) | 1.1 |
Outside Diameter (mm) | 27.9 |
Coupling Recommendation | Pro Series Couplings; MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified SBR. Black |
Reinforcement | 1-braid, wire |
Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Modified SBR |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile |
Standard Industry Specification | ISO 18752, SAE 100R17 |
---|---|
Meets These Agency Specifications | ISO - International Standards Organization, SAE - Society of Automotive Engineers |
Notes | 18752 Class 210 Grade A100R17. Meets MSHA 2G. |
---|---|
Recommended For | Medium-pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R17 or ISO 18752 Class 210 Grade A specification for dimensions and performance. |
Customer Pack | 1250 |
---|---|
Weight (lbs.) | 0.51 |
Packaging | R |