Global G2XH hose is recommended for extremely high-temperature, high-pressure hydraulic applications where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum base or phosphate ester fluids is required. Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids and phosphate esters.
Part # | 70988 / 24G2XHXCTN |
---|---|
Product # | 46574989 |
Description | 70988 24G2XH XCTN |
UPC | 770075464846 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Min. Burst Pressure (psi) | 1800 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 2.15 |
Hose Outside Diameter (mm) | 54.6 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 1800 |
Outside Diameter (in) | 2.15 |
Outside Diameter (mm) | 54.6 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series]. Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Wire Braid |
Color | Blue |
---|---|
Cover | CSM - Type M. Blue. Standard. |
Reinforcement | 2-braid, wire |
Tube | CPE - Type J. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | CSM - Type M |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | CPE - Type J |
Standard Industry Specification | EN 853 2SN, ISO 1436 2SN R2, SAE 100R2 S, SAE J1942 |
---|---|
Meets These Agency Specifications | EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Extremely high-temperature high-pressure hydraulic applications where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum-base or phosphate ester fluids is required. Meets SAE J1942 requirements. |
Customer Pack | 130 |
---|---|
Weight (lbs.) | 1.5 |
Packaging | A |