G2L PolarFlex® is recommended for extremely low temperature high-pressure hydraulic oil line applications and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
Part # | 70315 / 32G2LXCTN |
---|---|
Product # | 46572316 |
Description | 70315 32G2LXCTN |
UPC | 072053821321 |
Continuous Operating Temperature Range | -70°F to +212°F |
Minimum Bend Radius (in) | 25 |
Minimum Bend Radius (mm) | 635 |
Min. Burst Pressure (psi) | 4700 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.62 |
Hose Outside Diameter (mm) | 66.5 |
Temperature Range | -70°F to +212°F (-57°C to +100°C) |
Working Pressure (psi) | 1175 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Black, oil and abrasion resistant, thin synthetic rubber (Chloroprene - Type A). See Hose Stock Characteristics. |
Reinforcement | Two braids of high-tensile steel wire. |
Tube | Black, oil-resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics. |
Construction: Cover | Chloroprene - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol |
Standard Industry Specification | EN 853 2SN, ISO 1436 2SN R2, SAE 100R2 S |
---|---|
Meets These Agency Specifications | DIN - Deutsch Industry Norm; International, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Low-temperature high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN. Qualified to Mil-DTL-13531 Type II Class B. |
Customer Pack | 120 |
---|---|
Weight (lbs.) | 2.15 |
Packaging | A |