G2H hose is recommended for high-temperature, high-pressure hydraulic oil line applications.
Part # | 86519 / 32G2H X50FT |
---|---|
Product # | 46570926 |
Description | 86519 32G2H X50FT |
UPC | 072053342789 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 25 |
Minimum Bend Radius (mm) | 635 |
Min. Burst Pressure (psi) | 1175 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.62 |
Hose Outside Diameter (mm) | 66.5 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 1175 |
Outside Diameter (in) | 2.62 |
Outside Diameter (mm) | 66.5 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series]. Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | CSM - Type M. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | CSM - Type M |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 2SN, ISO 1436 2SN R2, SAE 100R2 AT |
---|---|
Meets These Agency Specifications | AS - Australian Standard, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-temperature high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 114.29 |
Packaging | T |