G2H hose is recommended for high-temperature, high-pressure hydraulic oil line applications.
Part # | 86520 / 20G2H X50FT |
---|---|
Product # | 46570925 |
Description | 86520 20G2H X50FT |
UPC | 072053225570 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 16.5 |
Minimum Bend Radius (mm) | 419.1 |
Min. Burst Pressure (psi) | 1825 |
Hose Inside Diameter (in). | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Hose Outside Diameter (in) | 1.86 |
Hose Outside Diameter (mm) | 47.2 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 1825 |
Length (m) | 15 |
Outside Diameter (in) | 1.86 |
Outside Diameter (mm) | 47.2 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series]; Field Attachable Type T Couplings [G28 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | CSM - Type M. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | CSM - Type M |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 2SN, ISO 1436 2SN R2, SAE 100R2 AT |
---|---|
Meets These Agency Specifications | AS - Australian Standard, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 1436 2SN R2853 2SN. 100R2. Meets MSHA 2G. |
---|---|
Recommended For | High-temperature high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 75.75 |
Packaging | T |