Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G1 Wire Braid Hose - EN 853 1SN

    10G1XBALE

    Product # 46575705

    Global G1 hose is recommended for medium-pressure hydraulic lines and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.

    • Recommended For: Medium-pressure hydraulic lines.
    • For use with Field Attachable Type T Couplings [G27 Series], GlobalSpiral™ Couplings [G20 Series], GlobalSpiral Plus Couplings [G22 Series], MegaCrimp™ Couplings [G25 Series], Power Crimp™ Couplings (-3 Only), Power Crimp Grease Couplings and Stainless Steel Braid Couplings [G17 Series].
    • Tested to industry-standard 450,000 impulse cycles.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 10G1XBALE / 10G1XBALE
      Product # 46575705
      Description 10G1XBALE
      UPC 072053653700
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 8
      Minimum Bend Radius (mm) 203.2
      Min. Burst Pressure (psi) 1900
      Hose Inside Diameter (in). 0.625
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 0.93
      Hose Outside Diameter (mm) 23.6
      Inside Diameter (in) 0.625
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 1900
      Outside Diameter (in) 0.93
      Outside Diameter (mm) 23.6

    Features and Benefits

    • -4 to -20 validated with MegaCrimp®; -24, -32 with GlobalSpiral™ Plus.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • 50% of SAE 100R1 bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Size: 1/4" to 2".