Field attachable couplings for Gates G2 and G2H hose.
Part # | 12C2ATFXBULK |
---|---|
Product # | 72312085 |
Description | 12C2ATF XBULK |
UPC | 072053229264 |
L Length (in) | 2.051 |
L Length (mm) | 52.1 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
Material | Steel |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.3 |