Field attachable couplings for Gates G1.
Part # | G27100-0402 / 4C1T-2RMP |
---|---|
Product # | 723181241 |
Description | G27100-0402 4C1T-2RMP |
UPC | 072053143034 |
H1 Stem Hex (in) | 0.5 |
H1 Stem Hex (mm) | 12.7 |
C Cutoff (in) | 1.29 |
C Cutoff (mm) | 32.76 |
L Length (in) | 2.299 |
L Length (mm) | 58.4 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
C (in) | 1.29 |
L (in) | 2.3 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |