Field attachable couplings for Gates G1.
Part # | G27170-1616 / 16C1T-16RFJX |
---|---|
Product # | 723181222 |
Description | G27170-1616 16C1T-16RFJX |
UPC | 072053142877 |
H1 Stem Hex (in) | 1.375 |
H1 Stem Hex (mm) | 34.93 |
H2 Nut Hex (in) | 1.5 |
H2 Nut Hex (mm) | 38.1 |
C Cutoff (in) | 2.22 |
C Cutoff (mm) | 56.38 |
L Length (in) | 3.902 |
L Length (mm) | 99.1 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
C (in) | 2.22 |
L (in) | 3.9 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.11 |