Field attachable couplings for Gates G1.
Part # | G27100-1616 / 16C1T-16RMP |
---|---|
Product # | 723181214 |
Description | G27100-1616 16C1T-16RMP |
UPC | 072053142792 |
H1 Stem Hex (in) | 1.375 |
H1 Stem Hex (mm) | 34.93 |
C Cutoff (in) | 2.1 |
C Cutoff (mm) | 53.34 |
L Length (in) | 3.78 |
L Length (mm) | 96 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
C (in) | 2.1 |
L (in) | 3.78 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.0 |