Gates® PRO™ Series CR2 variable pressure hydraulic hoses deliver performance and reliability in a two-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates® PRO™ Series and MegaCrimp® Couplings. Recommended for medium pressure hydraulic with low flexure/non-flexure applications.
Part # | 16CR2XBALE / 16CR2XBALE |
---|---|
Product # | 46578854 |
Description | 16CR2XBALE |
UPC | 770075691860 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 11.8 |
Minimum Bend Radius (mm) | 299.7 |
Min. Burst Pressure (psi) | 2400 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.46 |
Hose Outside Diameter (mm) | 37.1 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 2400 |
Outside Diameter (in) | 1.46 |
Outside Diameter (mm) | 37.1 |
Coupling Recommendation | Pro Series Couplings. MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified SBR. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Modified SBR |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 2SN, SAE 100R2 |
---|---|
Meets These Agency Specifications | EN - European Norm, SAE - Society of Automotive Engineers |
Recommended For | High-pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R2 or EN853 2SN specification for dimensions and performance. |
---|
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.85 |
Packaging | R |