Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All CR1 1-Wire Braid Hose - SAE 100R1 - EN 853 1SN

    6CR1XREEL

    Product # 46578833

    Gates® PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates® PRO™ Series and MegaCrimp® Couplings.

    • Recommended For: Medium-pressure hydraulics with low flexure/non-severe requiring the SAE 100R1 or EN853 1SN specification for dimensions and performance.
    • Recommended Couplings: PCK Couplings (-4 to -16), MegaCrimp™ Couplings (-4 to -16), GB Couplings (-6 and -8).
    • Tested to minimum SAE 100R1 150,000 impulse cycles.
    • Cover: MSHA approved.

    • Product Details
      Part # 6CR1XREEL / 6CR1XREEL
      Product # 46578833
      Description 6CR1XREEL
      UPC 770075690542
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 5
      Minimum Bend Radius (mm) 127
      Min. Burst Pressure (psi) 2600
      Hose Inside Diameter (in). 0.375
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.66
      Hose Outside Diameter (mm) 16.8
      Inside Diameter (in) 0.375
      Inside Diameter (mm) 9.5
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 2600
      Outside Diameter (in) 0.66
      Outside Diameter (mm) 16.8

    Features and Benefits

    • Standard: Meets or exceeds requirements of EN 853 1SN.
    • Cover: MSHA approved.
    • Size: 1/4" to 1".
    Resources

    PRODUCT RESOURCES