One hose engineered for four industrial applications: fuel, hydraulic return, coolant and water, Gates Multi Master® GMV™ MegaFlex® hose delivers superior performance and ultimate flexibility. Recommended for suction and discharge applications where excellent flexibility is required and applications requiring maximum resistance to air, water, petroleum, and lubricating oils.
Part # | 85746 / MULTI MASTER 12GMV MEGAFLEX 3/4X25FT |
---|---|
Product # | 46882373 |
Description | 85746 MULTI MASTER 12GMV MEGAFLEX 3/4X25FT |
UPC | 770075735274 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 0.8 |
Min. Burst Pressure (psi) | 1400 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.2 |
Hose Outside Diameter (mm) | 30.5 |
Temperature Range | -40°F to +275°F (-40°C to +135°C). Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. Warning: Do not convey fuels over +120°F (+49°C) and for coolant applications (20R5) max temperature is +212°F (+100°C). |
Coupling Recommendation | MegaCrimp® Couplings (-12 through -20) (G25) Section G GlobalSpiral™ Plus Couplings (-24 and -32) (G22) Section E GL Couplings (G43) Section M (See Crimp Data Manual 428-7365 or eCrimp) |
---|---|
Use | Return |
Color | Black |
---|---|
Cover | Type A (Polychloroprene). Black, corrugated. |
Reinforcement | Synthetic, high tensile textile reinforcement with steel wire helix. |
Tube | Type C (Nitrile). Black. |
Construction: Cover | Type A (Polychloroprene). Black, corrugated. |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic, high tensile textile reinforcement with steel wire helix. |
Construction: Tube | Type C (Nitrile). Black. |
Standards | Meets SAE 100R4, SAE J30R5, & SAE J20R5* (*except tube dimensions) |
---|---|
Standards: Cover | MSHA, SAE J20 Class C. |
Standards: Tube | ARPM (Class A), SAE J20 Class B. |
Notes | Meets SAE 100R4, SAE J30R5, & SAE J20R5* (*except tube dimensions) |
---|---|
Recommended For | Meets or exceeds SAE 100R4. Meets SAE J30R5 and SAE J20R5* (*except tube dimensions). Applications requiring excellent flexibility and maximum resistance to air, water, coolant, petroleum lubricating oils, and refined fuels. Ideal for hydraulic return and suction lines, transferring refined fuels or other petroleum products, and coolant lines. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.39 |