Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Multi Master® GMV™ MegaFlex®

    70325 MULTIMASTER 96GMV MEGAFLEX 6XCTN

    Product # 46882295

    One hose engineered for four industrial applications: fuel, hydraulic return, coolant and water, Gates Multi Master® GMV™ MegaFlex® hose delivers superior performance and ultimate flexibility. Recommended for suction and discharge applications where excellent flexibility is required and applications requiring maximum resistance to air, water, petroleum, and lubricating oils.

    • Recommended For: Meets or exceeds SAE 100R4. Meets SAE J30R5 and SAE J20R5 (except tube dimensions). Applications requiring excellent flexibility and maximum resistance to air, water, coolant, petroleum lubricating oils, and refined fuels. Ideal for hydraulic return and suction lines, transferring refined fuels or other petroleum products, and coolant lines.
    • For use with GL Couplings [G43 Series], GlobalSpiral™ Plus Couplings [G22 Series] and MegaCrimp™ Couplings [G25 Series].
    • Easy installation with 1:1 bend radius which saves time and is kink-free.
    • Industry-leading flexibility solves complex routings through tight spaces using less hose.
    • Uses a helical spiral-wire to prevent hose collapse under suction.
    • Meets SAE 100R4, J30R5, and J20R5 (except tube dimensions).
      Multi Master GMV Infographics

    • Product Details
      Part # 70325 / MULTI MASTER 96GMV MEGAFLEX 6XCTN
      Product # 46882295
      Description 70325 MULTIMASTER 96GMV MEGAFLEX 6XCTN
      UPC 770075735083
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +275°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152.4
      Min. Burst Pressure (psi) 150
      Hose Inside Diameter (in). 6
      Hose Inside Diameter (mm) 152.4
      Hose Outside Diameter (in) 6.55
      Hose Outside Diameter (mm) 166.4
      Inside Diameter (in) 6
      Inside Diameter (mm) 152.4
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 150
      Outside Diameter (in) 6.55
      Outside Diameter (mm) 166.4

    Features and Benefits

    • Recommended couplings: GL (all sizes), G (3/4", 1" and 1-1/4"), GSP (1-1/2" and 2").
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Sizes range from 3/4" to 6" and working pressures 150 to 350psi.
    • Easy installation with 1:1 bend radius which saves time and is kink free.
    • Industry-leading flexibility solves complex routings through tight spaces using less hose.
    • Light weight and ergonomic for easy handling with lower risk of strain.
    • ARPM Class A Tube provides maximum oil resistance.
    Resources

    PRODUCT RESOURCES