Push on Couplings used on Gates® Lock-on Plus hose series.
Part # | G36100-1208 / 12LOC-8RMP |
---|---|
Product # | 725016125 |
Description | G36100-1208 12LOC-8RMP |
UPC | 029769206454 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.75 |
A1 Outside Diameter (mm) | 19.1 |
C Cutoff (in) | 0.88 |
C Cutoff (mm) | 22.4 |
C (in) | 0.88 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |