Push on Couplings used on Gates® Lock-on Plus hose series.
Part # | G36100-1006 / 10LOC-6RMP |
---|---|
Product # | 725016105 |
Description | G36100-1006 10LOC-6RMP |
UPC | 029769206430 |
T1 Thread (in) | 3/8-18 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.9 |
C Cutoff (in) | 0.88 |
C Cutoff (mm) | 22.4 |
C (in) | 0.88 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |