Push on Couplings used on Gates® Lock-on Plus hose series.
Part # | G36100-1212 / 12LOC-12RMP |
---|---|
Product # | 725004535 |
Description | G36100-1212 12LOC-12RMP 10012B112 |
UPC | 029769145401 |
T1 Thread (in) | 3/4-14 |
A1 Outside Diameter (in) | 0.75 |
A1 Outside Diameter (mm) | 19.1 |
C Cutoff (in) | 1.13 |
C Cutoff (mm) | 28.7 |
C (in) | 1.13 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |